TPA400360-T251N
Trelleborg
Industrial Sealing Systems
Rotary Seals
Varilip® Shaft Seals
Type A
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/varilip/a/varilip_a_asmtab.prj},{NB=TPA400360-T251N (0)},{IDNR=},{PARTNO=TPA400360},{D1=36},{D2=62},{B=7},{B1=7.3},{D4=40},{D5=39.6},{NUT=0},{MC=T25},{CM=1},{GM=N},{PPATH=varilip_a_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 173
HELP_VARIABLE
Company
Trelleborg
Description
Turcon® Varilip® Type A - Rotary seal, shaft sealing elements from Turcon® material
Bill of material
TPA400360-T251N
Part No.
TPA400360
TPA400360
Shaft Diameter h11
36
36
mm
Bore Diameter H8
62
62
mm
Ring width
7
7
mm
Groove Width min.
7.3
7.3
mm
Bore Diameter max.
40
40
mm
Bore Diameter min.
39.6
39.6
mm
Groove
without groove
with groove
without groove
with groove
Seal Ring Material
Turcon® T25
Turcon® T40
Turcon® T78
Turcon® T25
Turcon® T40
Turcon® T78
Casing Material
Stainless steel 1.4301/ AISI 304
Acid-resistant stainless steel 1.4436/ AISI 316
Acid-resistant stainless steel 1.4571/ AISI 316 Ti
Stainless steel 1.4301/ AISI 304
Acid-resistant stainless steel 1.4436/ AISI 316
Acid-resistant stainless steel 1.4571/ AISI 316 Ti
Gasket Material
NBR
EPDM
FKM
NBR
EPDM
FKM
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型