TJG4A0360-T251
Trelleborg
Industrial Sealing Systems
Rotary Seals
Turcon® Varilip® PDR
Type G
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/turcon_varilip_pdr/typ_g/turcon_varilip_pdr_typ_g_asmtab.prj},{NB=TJG4A0360-T251 (0)},{IDNR=},{D1=36},{D2=62},{B=7},{B1=7.3},{D4=40},{D5=39.6},{NUT=0},{LD=A},{MC=T25},{WG=Edelstahl AISI 304},{DX1=0360},{BH=4},{VER=2.000},{PPATH=turcon_varilip_pdr_typ_g_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 173
HELP_VARIABLE
Company
Trelleborg
Description
Turcon® Varilip® PDR Type G - Rotary Seals from Turcon® material
Bill of material
TJG4A0360-T251
Part No.
TJG4A0360
TJG4A0360
Shaft diameter h11
36
36
mm
Bore diameter H8
62
62
mm
Ring width
7
7
mm
Groove width min.
7.3
7.3
mm
Hole diameter max.
40
40
mm
Bore diameter min.
39.6
39.6
mm
Groove
without Groove
with Groove
without Groove
with Groove
Lip Style
A
B
C
A
B
C
Lip Material
Turcon® T25
Turcon® T40
Turcon® T78
Turcon® M83
Turcon® T25
Turcon® T40
Turcon® T78
Turcon® M83
Pressure in MPa
2 MPa
Case Material
Stainless steel AISI 304
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型