目錄: Tipco Punches
Created: 21.10.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tipco Punches
M2 TPB 50X175 B0.81
Tipco Punches
Inch Products
Punches
Head Type
Powered by
CAD模型選擇
{tipcopunches/inch/punches/head_type/tp.prj},{NB=M2 TPB 50X175 B0.81},{TYPE=TPB},{D=0.5000},{H=0.625},{T=0.188},{B=0.81},{RM=0.1870},{SM=0.1870},{P=0.0000},{W=0.0000},{R=0.0000},{L=1.7500},{SA=},{SA1=0.0000},{SA2=0.0000},{KF=-},{KFP=0},{DS=0.0000},{F=0.0000},{MAT=M2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Tipco Punches
Description
TP - Inch - Punch - Head Type
Bill of material
M2 TPB 50X175 B0.81
Part Number
M2 TPB 50X175 B0.81
M2 TPB 50X175 B0.81
Type
TPB
TPC
TPO
TPR
TPL
TPF
TPB
TPC
TPO
TPR
TPL
TPF
D
0.5000
0.5000
Inch
H
0.625
0.625
Inch
T
0.188
0.188
Inch
B
0.81
0.81
Inch
P
0.0000
0.0000
Inch
W
0.0000
0.0000
Inch
R
0.0000
0.0000
Inch
G
0.0000
Inch
Overall length
1.7500
2.0000
2.2500
2.5000
2.7500
3.0000
3.5000
4.0000
5.0000
1.7500
2.0000
2.2500
2.5000
2.7500
3.0000
3.5000
4.0000
5.0000
Inch
Standard alterations
N/A
N/A
S at Standard alteration
0.0000
0.0000
Inch
A at Standard alteration
0.0000
0.0000
°
Key flat
-
SF
DF
DS
SF1
-
SF
DF
DS
SF1
Key flat position
0
0
°
DS
0.0000
0.0000
Inch
Key flat depth
0.0000
0.0000
Inch
Material
HSS - M2
A2
HSS - M2
A2
Hardness
60-62
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型