PP1650M
ABB Installation Products
Harnessflex
Conduit
Powered by
CAD模型選擇
{thomas_betts/harnessflex/conduit/pp_modified.prj},{NB=PP1650M},{CN=PP16},{SIZE=16},{NW=13},{MAT=Polypropylene},{TMIN=-20},{TMAX=90},{A=16.2},{B=11.2},{C=35},{L=50},{LPN=50M},{NOTE=3D Model is just a Segment of the Actual Model}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
ABB Installation Products
Description
Modified PP, Medium Weight
Bill of material
PP1650M
Cat. No.
PP16
PP16
Part. No.
PP1650M
PP1650M
Conduit Size (NC)
16
16
mm
Conduit Size (NW)
13
13
mm
Material
Polypropylene
Min Static Temp
-20
deg Celsius
Max Static Temp
90
deg Celsius
Nominal O/D
16.2
16.2
mm
Min Bore
11.2
11.2
mm
Min Static Bend Rad
35
35
mm
Real Length
50
50
m
Note
3D Model is just a Segment of the Actual Model
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型