2438
ABB Installation Products
Conduit and Cable Fittings
Service Entrance Cable Fittings
Powered by
CAD模型選擇
{thomas_betts/fittings/service_entrance_cable/watertight_connectors_foc_asmtab.prj},{NB=2438},{CN=2438},{HS=1.00000000},{OCRMAX=.565 x .855},{OCRMIN=.440 x .730},{A=1.62000},{B1=1.53900},{B2=0.50000},{B3=0.25000},{AF=1.50000},{D1=0.99500},{D2=1.22000},{NDU=1.37500},{NDN=1.31500},{X=0.67000},{HELP=4},{PPATH=parts/watertight_connectors_foc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
ABB Installation Products
Description
Watertight Connectors for Oval Cable - Service Entrance Cable Fittings
Bill of material
2438
Cat. No.
2438
2438
Hub Size
1
1
Inch
Oval Cable Range Max.
.565 x .855
.565 x .855
Inch
Oval Cable Range Min.
.440 x .730
.440 x .730
Inch
A
1.62000
1.62000
Inch
B
1.8740
1.8740
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型