3300
ABB Installation Products
Conduit and Cable Fittings
Non-Metallic Sheathed Cable Fittings
Powered by
CAD模型選擇
{thomas_betts/fittings/non_metallic_sheated/non_metallic_sheated_cc.prj},{NB=3300},{CN=3300},{CKS=0.500},{A=0.95},{B=1.027},{CR=10-2, 12-2 & 14-2 type NM Cable. .125\" to .300\" outside diameter cord},{DD=0.05000},{D1=0.36500},{D2=0.10000},{D3=0.11000},{A1=0.95000},{A2=0.83800},{A3=0.69500},{AX=0.78500},{AX1=0.05000},{L1=0.080},{L2=0.400},{L3=0.060}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
ABB Installation Products
Description
Non-Metallic Sheathed Cable and Flexible Cord Connectors (All Plastic)
Bill of material
3300
Cat. No.
3300
3300
Cable/Knockout Size
0.500
0.500
Inch
A
0.95
0.95
Inch
B
1.027
1.027
Inch
Cord Range
10-2, 12-2 & 14-2 type NM Cable. .125" to .300" outside diameter cord
10-2, 12-2 & 14-2 type NM Cable. .125" to .300" outside diameter cord
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型