FS3-TB
ABB Installation Products
Conduit and Cable Fittings
FS/FD Cast Device Boxes and Covers
Powered by
CAD模型選擇
{thomas_betts/fittings/fs_fd_cast/shall_s_g_asmtab.prj},{NB=FS3-TB},{CN=FS3-TB},{FIG=B},{HS=1},{A=2},{A1=1.778},{A2=0.0500},{A3=0.2000},{B=2.748},{BT=2.692},{B1=2.748},{B2=2.292},{C=4.281},{CT=4.223},{C1=4.281},{C2=3.823},{C3=2.875},{D=0.824},{E=2.188},{F=0.000},{F1=4.827},{G=0.000},{GR=0.000},{CHAMFER=0.110},{H1=0.472},{H2=0.250},{H3=1.341},{H4=0.563},{H5=0.250},{H6=0.160},{HL1=0.290},{HL2=0.290},{HL3=0.400},{HTD=0.180},{HD=0.3125},{AA=1.750},{BB=1.310},{TT=1.315},{PPATH=parts/sh_s_g_asmtpl.prj},{TDMIN=0.935},{TDMAX=1.035}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
ABB Installation Products
Description
Shallow Single - Gang Cast Device Boxes
Bill of material
FS3-TB
Cat. No.
FS3-TB
FS3-TB
Figure
B
B
Hub Size
1
1
Inch
A
2
Inch
B
2.748
2.748
Inch
C
4.281
Inch
D
0.824
0.824
Inch
E
2.188
Inch
F
0.000
0.000
Inch
G
0.000
Inch
Throat Dia. Min.
0.935
0.935
Inch
Throat Dia. Max.
1.035
1.035
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型