FD22-TB
ABB Installation Products
Conduit and Cable Fittings
FS/FD Cast Device Boxes and Covers
Powered by
CAD模型選擇
{thomas_betts/fittings/fs_fd_cast/deep_db_g_asmtab.prj},{NB=FD22-TB},{CN=FD22-TB},{FIG=B},{HS=3/4},{A=2.813},{A1=2.590},{A2=0.0500},{A3=0.2000},{B=4.652},{BT=4.567},{B1=4.567},{B2=4.167},{C=4.281},{CT=4.223},{C1=4.223},{C2=3.823},{C3=2.875},{D=0.838},{E=2.188},{F=0.000},{F1=4.841},{CHAMFER=0.110},{H1=0.473},{H2=0.250},{H3=1.341},{H4=0.563},{H5=0.250},{H6=0.160},{HL1=0.290},{HL2=0.290},{HL3=0.400},{HL4=2.750},{HTD=0.180},{HD=0.3125},{AA=1.514},{BB=1.075},{TT=1.050},{PPATH=parts/deep_d_g_asmtpl.prj},{TDMIN=0.755},{TDMAX=0.810}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
ABB Installation Products
Description
Deep Double - Gang Cast Device Boxes
Bill of material
FD22-TB
Cat. No.
FD22-TB
FD22-TB
Figure
B
B
Hub Size
3/4
3/4
Inch
A
2.813
2.813
Inch
B
4.652
4.652
Inch
C
4.281
4.281
Inch
D
0.838
0.838
Inch
E
2.188
2.188
Inch
F
0.000
0.000
Inch
Throat Dia. Min.
0.755
0.755
Inch
Throat Dia. Max.
0.810
0.810
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型