AFSS-2
ABB Installation Products
Conduit and Cable Fittings
FS/FD Aluminum Device Boxes and Covers
Powered by
CAD模型選擇
{thomas_betts/fittings/fs_fd_aluminum/single_gb_raintight.prj},{NB=AFSS-2},{CN=AFSS-2},{DESC=Standard, 2 Hole Box, Dead End},{HS=3/4},{A=4.563},{A1=4.363},{A2=0.708},{A3=0.412},{A4=0.356},{A5=0.156},{A6=0.125},{B=2.8130},{B1=2.313},{B2=1.875},{B3=1.200},{C=0.813},{D=2.0630},{E=1.3750},{F=2.947},{G=2.607},{H=1.9630},{H2=0.188},{H3=0.090},{J=1.5},{J1=0.375},{J2=0.531},{BB=1.075},{TT=1.050},{DIA1=0.250},{DIA2=0.171875},{DIA3=0.120},{DIA4=0.279},{S1=0.875},{S2=0.1880},{S3=0.250},{S4=0.380},{S5=0.375},{S6=0.125},{S7=0.172}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
ABB Installation Products
Description
Single Gang Boxes - Single Gang Boxes Raintight
Bill of material
AFSS-2
Cat. No.
AFSS-2
AFSS-2
Description
Standard, 2 Hole Box, Dead End
Standard, 2 Hole Box, Dead End
Hub Size
3/4
3/4
Inch
A
4.563
Inch
B
2.8130
2.8130
Inch
C
0.813
0.813
Inch
D
2.0630
2.0630
Inch
E
1.3750
1.3750
Inch
F
2.947
Inch
G
2.607
Inch
H
1.9630
1.9630
Inch
J
1.5
1.5
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型