CFSR-S
ABB Installation Products
Conduit and Cable Fittings
FS/FD Aluminum Device Boxes and Covers
Powered by
CAD模型選擇
{thomas_betts/fittings/fs_fd_aluminum/single_gang_csrv_asmtab.prj},{NB=CFSR-S},{CN=CFSR-S},{NS=1 3/8},{DES=Vertical Single Receptacles},{GSD1=W-165},{GSD2=W-423},{A=4.563},{B=2.812},{C=4.463},{MDFD=1.395},{D=1.395},{PPATH=daor_parts/single_gang_covers_single_rec_vertical_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
ABB Installation Products
Description
Single Gang Covers Raintight for Single Receptacles Vertical
Bill of material
CFSR-S
Cat. No.
CFSR-S
CFSR-S
Nominal Size
1 3/8
1 3/8
Inch
Description
Vertical Single Receptacles
A
4.563
Inch
B
2.812
Inch
C
4.463
Inch
Max. Device Face Dia.
1.395
1.395
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型