2930NM
ABB Installation Products
Conduit and Cable Fittings
Flexible Cord and Cable Fittings
Powered by
CAD模型選擇
{thomas_betts/fittings/flex_cord_cable_fittings/non_metallic_liquidtight_strain_rc_straight_asmtab.prj},{NB=2930NM},{CN=2930NM},{THS=0.75000000},{TD=0.760},{CR=.125-.375},{A=1.348},{C=0.625},{B1=1.545},{W=1.0740},{AF=1.21900},{A1=1.31500},{C1=0.23500},{D1=1.00500},{ND=1.12500},{NDN=1.05000},{D2=0.000},{NO=1},{HELP=02},{PPATH=parts/non_metallic_liquidtight_strain_rc_straight_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
ABB Installation Products
Description
Non-Metallic Liquidtight Strain Relief Connector Straight - Flexible Cord and Cable Fittings
Bill of material
2930NM
Cat. No.
2930NM
2930NM
Trade or Hub Size
3/4
3/4
Inch
Throat Dia.
0.760
0.760
Inch
Cord Range
.125-.375
.125-.375
A
1.348
1.348
Inch
B
2.2765
2.2765
Inch
C
0.625
0.625
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型