2676
ABB Installation Products
Conduit and Cable Fittings
Flexible Cord and Cable Fittings
Powered by
CAD模型選擇
{thomas_betts/fittings/flex_cord_cable_fittings/black_beauty_straight_asmtab.prj},{NB=2676},{CN=2676},{HS=1},{HST=1.315},{TD=0.980},{CR=.660-.780},{A=3.3},{L2=1.953},{L3=0.833},{L4=0.770},{HEX=1.600},{TN=1 5/8 - 16UN},{TTH=UN},{HST2=1.62500},{L5=1.455},{L6=0.800},{L7=0.793},{H=1.884},{H2=1.800},{H3=1.285},{H4=0.120},{PPATH=parts/black_beauty_straight_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
ABB Installation Products
Description
Black Beauty Straight - Non-Metallic Liquidtight Strain Relief Connector
Bill of material
2676
Catalog No.
2676
2676
Hub Size
1
1
Inch
Throat Diam.
0.980
0.980
Inch
Cord Range
.660-.780
.660-.780
Inch
A
3.3
3.3
Inch
B
1.884
1.884
Inch
C
0.770
0.770
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型