SKR5520A-0800-R1-10WV-14M
THK
电动引动器
紧凑系列
SKR
SKR - without Motor
Powered by
CAD模型選擇
{thk/electrical_actuator/compact_series/skr/without_motor/skr55_mot_warp_without_motor_asmtab.prj},{NB=SKR5520A-0800-R1-10WV-14M (40000)},{MN=SKR55},{BS=20},{TB=A},{ST=800},{AG=},{TM=R1},{PC=1},{PS=0},{TH=WV-14M},{MO=-},{MM=-},{MD=-},{OT=-},{AV=-},{CT=-},{AN=-},{ST1=0.0},{ST2=0.0},{PRA=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
THK
描述
SKR55 - Motor wrap
明细表
SKR5520A-0800-R1-10WV-14M
Model Number
SKR55
Ball Screw Lead
20 : 20mm
30 : 30mm
40 : 40mm
20 : 20mm
30 : 30mm
40 : 40mm
Slider Type
A
B
A
B
Stroke
800
900
1000
1100
1200
800
900
1000
1100
1200
mm
Accuracy
No Symbol : Normal
H : High
P : Precision
No Symbol : Normal
H : High
P : Precision
Type of Motor / Controller
R1 : Right side motor wrap (without Motor)
R2 : Left side motor wrap (without Motor)
R3 : Bottom (without Motor)
R4 : Right side motor wrap (User specification)
R5 : Left side motor wrap (User specification)
R6 : Bottom (User specification)
R1 : Right side motor wrap (without Motor)
R2 : Left side motor wrap (without Motor)
R3 : Bottom (without Motor)
R4 : Right side motor wrap (User specification)
R5 : Left side motor wrap (User specification)
R6 : Bottom (User specification)
Cover
1 : Cover provided
0 : No Cover
1 : Cover provided
0 : No Cover
Sensor
0 : No Sensor
1 : Sensor rail provided
2 : Photo sensor EE-SX671 (3pcs.) (OMRON)
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
7 : Proximity sensor APM-D3A1-001 (N.O. contact) (3pcs.) (Yamatake)
B : Proximity sensor APM-D3B1-003 (N.C. contact) (3pcs.) (Yamatake)
E : Proximity sensor APM-D3A1-001 (N.O. contact) (1pc.), APM-D3B1-003 (N.C. contact) (2pcs.) (Yamatake)
H : Proximity sensor GX-F12A (N.O. contact) (3pcs.) (SUNX)
J : Proximity sensor GX-F12A (N.O. contact) (1pc.), GX-F12B (N.C. contact) (2pcs.) (SUNX)
L : Proximity sensor GX-F12B (N.C. contact) (3pcs.) (SUNX)
M : Proximity sensor GX-F12A-P [N.O. contact] (1pc.), GX-F12B-P [N.C. contact] (2pcs.) (SUNX)
0 : No Sensor
1 : Sensor rail provided
2 : Photo sensor EE-SX671 (3pcs.) (OMRON)
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
7 : Proximity sensor APM-D3A1-001 (N.O. contact) (3pcs.) (Yamatake)
B : Proximity sensor APM-D3B1-003 (N.C. contact) (3pcs.) (Yamatake)
E : Proximity sensor APM-D3A1-001 (N.O. contact) (1pc.), APM-D3B1-003 (N.C. contact) (2pcs.) (Yamatake)
H : Proximity sensor GX-F12A (N.O. contact) (3pcs.) (SUNX)
J : Proximity sensor GX-F12A (N.O. contact) (1pc.), GX-F12B (N.C. contact) (2pcs.) (SUNX)
L : Proximity sensor GX-F12B (N.C. contact) (3pcs.) (SUNX)
M : Proximity sensor GX-F12A-P [N.O. contact] (1pc.), GX-F12B-P [N.C. contact] (2pcs.) (SUNX)
Housing A / Motor Bracket
WV-14M
WZ-19M
WY-11M
WY-14M
W5-19M
WZ-14M
WZ-16M
W5-11M
W5-14M
WV-14M
WZ-19M
WY-11M
WY-14M
W5-19M
WZ-14M
WZ-16M
W5-11M
W5-14M
Position of Slider 1
mm
Enter value for ST1
Position of Slider 1
mm
cm
inch
ft
確定
Position of Slider 2
mm
Comment
-
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型