SKR6520A-0790-TH-10AZ/M75SRD00D1F3
THK
电动引动器
紧凑系列
SKR
SKR - with Motor
Powered by
CAD模型選擇
{thk/electrical_actuator/compact_series/skr/with_motor/skr65_dir_mnt_with_motor_asmtab.prj},{NB=SKR6520A-0790-TH-10AZ/M75SRD00D1F3 (750W00)},{MN=SKR65},{POW=750W},{BS=20},{TB=A},{ST=790},{AG=},{TM=TH},{PC=1},{PS=0},{TH=AZ},{MO=M75},{MD=R},{OT=D00},{AV=D1},{CT=F3},{AN=},{ST1=0.0},{ST2=0.0},{PPATH=../assemblies/skr65_dir_mnt_750w_asmtpl.prj},{PRA=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
THK
描述
SKR65 - Direct mount
明细表
SKR6520A-0790-TH-10AZ/M75SRD00D1F3
Model Number
SKR65
Ball Screw Lead
20 : 20mm
25 : 25mm
30 : 30mm
50 : 50mm
20 : 20mm
25 : 25mm
30 : 30mm
50 : 50mm
Slider Type
A
B
A
B
Stroke
790
990
1190
1490
790
990
1190
1490
mm
Accuracy
No Symbol : Normal
H : High
P : Precision
No Symbol : Normal
H : High
P : Precision
Type of Motor / Controller
TH : THC Controller
TH : THC Controller
Cover
1 : Cover provided
0 : No Cover
1 : Cover provided
0 : No Cover
Housing A / Motor Bracket
AZ
AZ
Motor Output
M75 : 750W
M75B : 750W with Brake
M75 : 750W
M75B : 750W with Brake
Motor Mounting
S : Direct Mount
Direction of Motor Cable
R : Right
U : Up
L : Left
D : Down
R : Right
U : Up
L : Left
D : Down
Origin Type
D00
R00
D00
R00
Amplifier Voltage
D1 : 100V
D2 : 200V
D1 : 100V
D2 : 200V
Cable Type / Length
F3 : Fixed / 3m
F5 : Fixed / 5m
FA : Fixed / 10m
H3 : High-curve / 3m
H5 : High-curve / 5m
HA : High-curve / 10m
F3 : Fixed / 3m
F5 : Fixed / 5m
FA : Fixed / 10m
H3 : High-curve / 3m
H5 : High-curve / 5m
HA : High-curve / 10m
Axis Number
-
-
Position of Slider 1
mm
Enter value for ST1
Position of Slider 1
mm
cm
inch
ft
確定
Position of Slider 2
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型