KSF6T-20-0050-TH/M20RD00D1
THK
电动引动器
紧凑系列
KSF
KSF - with Motor top cover type
Powered by
CAD模型選擇
{thk/electrical_actuator/compact_series/ksf/with_motor_top_cover_type/ksf6t_with_motor_asmtab.prj},{NB=KSF6T-20-0050-TH/M20RD00D1(0)},{MODEL=KSF6T},{BSL=20},{ST=50},{C=TH : THC},{CC=},{TH=},{TM=M20},{MD=R},{OT=D00},{AV=D1},{CTL=},{POS=0},{PPATH=assemblies/ksf6t_with_motor_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
THK
描述
KSF6T - Direct mount, THC controller
明细表
KSF6T-20-0050-TH/M20RD00D1
Model No.
KSF6T
Ball Screw Lead
20 : 20mm
30 : 30mm
20 : 20mm
30 : 30mm
Stroke
mm
Enter value for ST
Stroke
mm
cm
inch
ft
確定
Controller
TH : THC
Color of cover
No symbol : Color of the cover is red
GR : Color of the cover is gray
No symbol : Color of the cover is red
GR : Color of the cover is gray
Tapping holes
No symbol : No
T : with Tapping holes
No symbol : No
T : with Tapping holes
Motor output
M20 : 200W
M20B : 200W with brake
M20 : 200W
M20B : 200W with brake
Direction of Motor Cable
R : Right
U : Up
L : Left
D : Down
R : Right
U : Up
L : Left
D : Down
Origin type
D00
R00
D00
R00
Amplifier Voltage
D1 : 100V
D2 : 200V
D1 : 100V
D2 : 200V
Cable Type / Length
No symbol : No
F3 : Fixed / 3m
F5 : Fixed / 5m
FA : Fixed / 10m
H3 : High-curve / 3m
H5 : High-curve / 5m
HA : High-curve / 10m
No symbol : No
F3 : Fixed / 3m
F5 : Fixed / 5m
FA : Fixed / 10m
H3 : High-curve / 3m
H5 : High-curve / 5m
HA : High-curve / 10m
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型