KSF10RT-25-0050-TH-MR/M075UD00D1
THK
电动引动器
紧凑系列
KSF
KSF - with Motor top cover type
Powered by
CAD模型選擇
{thk/electrical_actuator/compact_series/ksf/with_motor_top_cover_type/ksf10rt_with_motor_asmtab.prj},{NB=KSF10RT-25-0050-TH-MR/M075UD00D1(0)},{MODEL=KSF10RT},{BSL=25},{ST=50},{MOTD=MR},{C=TH : THC},{CC=},{TH=},{TM=M075},{MD=U},{OT=D00},{AV=D1},{CTL=},{POS=0},{PPATH=assemblies/ksf10rt_with_motor_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
THK
描述
KSF10RT - Motor warp, THC controller
明细表
KSF10RT-25-0050-TH-MR/M075UD00D1
Model No.
KSF10RT
Ball Screw Lead
25 : 25mm
50 : 50mm
25 : 25mm
50 : 50mm
Stroke
mm
Enter value for ST
Stroke
mm
cm
inch
ft
確定
Motor direction
MR : Right side motor wrap
ML : Left side motor wrap
MD : Bottom side motor wrap
MR : Right side motor wrap
ML : Left side motor wrap
MD : Bottom side motor wrap
Controller
TH : THC
Color of cover
No symbol : Color of the cover is red
GR : Color of the cover is gray
No symbol : Color of the cover is red
GR : Color of the cover is gray
Tapping holes
No symbol : No
T : with Tapping holes
No symbol : No
T : with Tapping holes
Motor output
M75 : 750W
M75B : 750W with brake
M75 : 750W
M75B : 750W with brake
Direction of motor cable
U: Up
L: Left
D: Down
U: Up
L: Left
D: Down
Origin type
D00
R00
D00
R00
Amplifier Voltage
D1 : 100V
D2 : 200V
D1 : 100V
D2 : 200V
Cable Type / Length
No symbol : No
F3 : Fixed / 3m
F5 : Fixed / 5m
FA : Fixed / 10m
H3 : High-curve / 3m
H5 : High-curve / 5m
HA : High-curve / 10m
No symbol : No
F3 : Fixed / 3m
F5 : Fixed / 5m
FA : Fixed / 10m
H3 : High-curve / 3m
H5 : High-curve / 5m
HA : High-curve / 10m
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型