KSF8R-20-0050-TH-MR/M040UD00D1
THK
电动引动器
紧凑系列
KSF
KSF - with Motor Full cover type
Powered by
CAD模型選擇
{thk/electrical_actuator/compact_series/ksf/with_motor/ksf8r_with_motor_asmtab.prj},{NB=KSF8R-20-0050-TH-MR/M040UD00D1(0)},{MODEL=KSF8R},{BSL=20},{ST=50},{C=TH : THC},{MOTD=MR},{MB=WV},{TH=},{CC=},{SRD=-R},{SE=},{TM=M040},{MD=U},{OT=D00},{AV=D1},{CTL=},{POS=0},{XX=ES6},{PPATH=assemblies/ksf8r_with_motor_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
THK
描述
KSF8R - Motor warp, THC controller
明细表
KSF8R-20-0050-TH-MR/M040UD00D1
Model No.
KSF8R
Ball Screw Lead
20 : 20mm
40 : 40mm
20 : 20mm
40 : 40mm
Stroke
mm
Enter value for ST
Stroke
mm
cm
inch
ft
確定
Controller
TH : THC
Motor direction
MR : Right side motor warp
ML : Left side motor warp
MD : Bottom side motor warp
MR : Right side motor warp
ML : Left side motor warp
MD : Bottom side motor warp
Tapping holes
No symbol : No
T : with Tapping holes
No symbol : No
T : with Tapping holes
Color of cover
No symbol : Color of the cover is red
GR : Color of the cover is gray
No symbol : Color of the cover is red
GR : Color of the cover is gray
Sensor Type
No symbol : No sensor
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
J : Proximity sensor GX-F12A [N.O. contact] (1pc.), GX-F12B [N.C. contact] (2pcs.) (SUNX)
No symbol : No sensor
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
J : Proximity sensor GX-F12A [N.O. contact] (1pc.), GX-F12B [N.C. contact] (2pcs.) (SUNX)
Motor output
M40 : 400W
M40B : 400W with brake
M40 : 400W
M40B : 400W with brake
Direction of Motor Cable
U : Up
L : Left
D : Down
U : Up
L : Left
D : Down
Origin type
D00
R00
D00
R00
Amplifier Voltage
D1 : 100V
D2 : 200V
D1 : 100V
D2 : 200V
Cable Type / Length
No symbol : No
F3 : Fixed / 3m
F5 : Fixed / 5m
FA : Fixed / 10m
H3 : High-curve / 3m
H5 : High-curve / 5m
HA : High-curve / 10m
No symbol : No
F3 : Fixed / 3m
F5 : Fixed / 5m
FA : Fixed / 10m
H3 : High-curve / 3m
H5 : High-curve / 5m
HA : High-curve / 10m
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型