目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
824601
Tellurerota
Industrial - Light duty
82 - PNEUMATIC WHEEL WITH POLYPROPYLENE CENTRE
Pneumatic wheel, country profiled tyre, with polypropylene centre
Pneumatic wheels, polypropylene centre
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie82/serie82s/82s_wheels/82s_cr.prj},{NB=824601},{COD=824601},{D=260},{F=85},{DD=20},{L=74},{LC=150},{W=1.08},{INFO=Catalogue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Tellurerota
Description
82SCR - Pneumatic wheels, country profile, polypropylene centre, roller bearing bore
Bill of material
824601
Code
824601
824601
Wheel diameter
260
mm
Wheel width
85
mm
Hub bore diameter
20
20
mm
Hub length
74
mm
Load capacity
150
daN
Weight
1.08
1.08
kg
Catalogue
Catalogue
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型