目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
629513
Tellurerota
Industrial - Heavy duty and mechanical handling
62NY - TR-ROLL POLYURETHANE WHEELS WITH POLYAMIDE 6 CENTRE
TR-Roll polyurethane wheels with polyamide 6 centre, heavy duty brackets (P)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie62ny/62ny_p/62ny_p_srp_fr_asmtab.prj},{NB=629513},{VE=ERNY},{BR=3},{D=125ER},{DX=125},{F=40},{H=161},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=44},{O=123},{LC=250},{DD=15},{L1=70},{COD1=629313},{COD2=629413},{COD3=629513},{L=40},{VER=1},{L2=MIN},{LX=45.000},{DFA=12},{PPATH=62ny_p_asmtpl.prj},{INFO=Catalogue},{PRA=3},{W=1.45}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Tellurerota
Description
62NY SRP/P FR - Roues en polyuréthane TR-Roll avec corps en polyamide 6, monture moyenne pivotante à platine P avec blocage avant
Bill of material
629513
Code
629513
629513
Wheel diameter
125ER
125ER
Wheel diameter
125
125
Wheel width
40
40
mm
Overall height
161
161
mm
Top plate outer dimensions
100x85
100x85
mm
Hole spacing
80x60
80x60
mm
Hole width
9
9
mm
Offset
44
44
mm
Swept radius
123
123
mm
Load capacity
250
250
daN
Technical description
Catalogue
Weight
1.45
1.45
Kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型