您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
3-794615-8
TE Connectivity
Connectors
Power Connectors Contacts & Terminals_new
Rectangular Power
Rectangular Power Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/power_connectors_contacts_and_terminals_new/rectangular_power/rectangular_power_connectors/3_794615_8.prj},{NB=3-794615-8},{PN=3-794615-8},{NUMBEROFPOSITIONS=8},{NUMBEROFROWS=2},{OPERATINGVOLTAGEVAC=250},{OPERATINGVOLTAGEVDC=250},{CONTACTCURRENTRATINGMAXA=5},{PACKAGINGQUANTITY=12500},{SHA256=Exk/YOPz8qmXg3TsHp0D4z6rGEblm4sJAF1voBI1mxk=},{INAME=32d7946152d8},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-794615-8
Bill of material
3-794615-8
Part Number
3-794615-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-794615-8
TE Internal Description
8P MICRO MNL PLUG HSG PNL MT DBL RW V0 G
Product Type
Housing
Connector & Housing Type
Plug
Connector System
Wire-to-Panel, Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
8
Number of Rows
2
Operating Voltage
250
VAC
Operating Voltage
250
VDC
Contact Current Rating Max
5
A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Layout
Matrix
Termination Method to Wire & Cable
Crimp
Panel Mount Feature Type
Locking Latch
Panel Mount Feature
With
Connector Mounting Type
Panel
Centerline
3 mm [ .118 in ]
Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Nylon
Cable Exit Angle
Straight
Row-to-Row Spacing
3 mm [ .118 in ]
Length
16.89
mm
Panel Thickness
1.57 - 2.3 mm [ .062 - .091 in ]
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power & Signal
Circuit Identification Feature
With
Glow Wire Rating
GWT 750C (Without Flame)
AgencyStandard
UL, VDE
VDE Tested
Yes
AgencyStandard Number
E28476
Glow Wire Material Rating
Material with GWF1 850C
Packaging Method
Box
Packaging Quantity
12500
Previews
3D
2D
下載CAD模型
生成CAD模型