1064523-1
TE Connectivity
Cable Assemblies
Powered by
CAD模型選擇
{teconnectivity/cable_assemblies/rf_cable_assemblies_new.prj},{NB=1064523-1},{PN=1064523-1},{CONNECTORIMPEDANCEOHM=50},{IMPEDANCEOHM=50},{SHA256=H5ArRWJkvGf+0lpVNj+4L7qK+4XxhavoJA2znLcyPxY=},{INAME=10645232d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-1064523-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=1064523-1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
TE Connectivity
Description
RF Cable Assemblies_new
Bill of material
1064523-1
PN
1064523-1
1064523-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1064523-1
1064523-1
TE Internal Description
9960 1075 24
9960 1075 24
RF Connector Type
N/A
N/A
Connector Type (End A)
SSMT Right Angle Jack
SSMT Right Angle Jack
Connector Type (End B)
SSMT Right Angle Jack
SSMT Right Angle Jack
Cable Assembly Type
Jack-to-Jack Cable Assembly
Jack-to-Jack Cable Assembly
Product Type
Cable Assembly
Cable Assembly
Shrink Tubing
N/A
N/A
Shielded
Yes
Yes
Number of Connectorized Ends
2
2
Connector Impedance
50
Ohm
Impedance
50
Ohm
Voltage
250 VAC
250 VAC
Insulation Resistance
1000
1000
MOhm
Frequency
DC - 6
DC - 6
GHz
Velocity of Propagation
N/A
N/A
Jacket Material
FEP Fluorocarbon
FEP Fluorocarbon
Color
Blue
Blue
Shield Material
Copper Wire
Copper Wire
Shield Plating Material
Silver
Silver
Conductor Plating Material
Silver
Silver
Conductor Material
Copper Clad Steel
Copper Clad Steel
Contact Base Material
Beryllium Copper
Beryllium Copper
Center Contact Plating
N/A
N/A
Mating Diameter
N/A
N/A
Mated Height
N/A
N/A
Overall Outside Cable Diameter
1.32 mm [ .052 in ]
1.32 mm [ .052 in ]
Operating Temperature Range
N/A
N/A
Dielectric Material
PTFE Fluorocarbon
PTFE Fluorocarbon
Cable Assembly Length
.075 m [ .24 ft ]
.075 m [ .24 ft ]
Wire Size
30
30
AWG
Alias #
9960-1075-24
9960-1075-24
Body Plating
Gold over Nickel
Gold over Nickel
Contact Mating Area Plating Material
Gold
Gold
Mating Diameter
2.svi
2.svi
mm
Wire Size
.0509
.0509
mm2
Mated Height
2.sij
2.sij
mm
Wire Size
100.5
100.5
CMA
Conductor Size
30
30
AWG
Operating Temperature Range
-330
-330
C
Operating Temperature Range
-594
-594
F
Ferrule Material
N/A
N/A
Ferrule Plating
N/A
N/A
Previews
3D
2D
下載CAD模型
生成CAD模型