目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N322.32
Tecnorm
1 Guide elements
Powered by
CAD模型選擇
{tecnorm/01_fuehrungselemente/n322_fuhrungsbuchse.prj},{NB=N322.32},{INFO=Online PDF},{D1=32},{D2=48},{D3=72},{D4=58},{D5=5.5},{D6=9.0},{L1=72},{L2=47},{L3=25},{L4=4.5},{L5=10},{R=1.5},{T=5.7},{K=28},{MAT=Stahl, 18NiCrMo5, gehärtet 64 ± 2 HRC, bronzeplattiert}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Tecnorm
Description
N 322. Guide bushing with flange, bronze-plated like DIN 9831 / ISO 9448 - Guide elements
Bill of material
N322.32
Order number
N322.32
N322.32
PDF Info
Online PDF
Diameter
32
32
mm
Diameter
48
48
mm
Diameter
72
72
mm
Diameter
58
58
mm
Diameter
5.5
5.5
mm
Length
72
72
mm
Length
47
47
mm
Length
25
25
mm
Length
5.7
5.7
mm
Length
28
28
mm
Material
Steel, 18NiCrMo5, hardened 64 ± x2 HRC plated bronze
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型