目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N081.32
Tecnorm
1 Guide elements
Powered by
CAD模型選擇
{tecnorm/01_fuehrungselemente/n081_fuehrungsbuchse_mit_bund_asmtab.prj},{NB=N081.32},{INFO=Online Pdf},{TOL=+0,015/+0,004},{D1=32},{D2=48},{D3=53},{D4=56},{D6=67},{D7=80.0},{B=26.0},{B1=38.5},{C=12},{L=93},{L1=30},{L2=4.5},{L3=7},{L4=23.0},{R=1.5},{STAFFETTA=M8},{SW=10.000},{X=5.000},{NDM=8.000},{KDM=6.647},{A1=8.870},{A2=2.300},{A3=2.300},{NDM1=6.466},{H=21.000},{DH=12.800},{HH=5.000},{H1=4.500},{PPATH=assemblies/n081_fuehrungsbuchse_mit_bund_asmtpl.prj},{MAT=Stahl, 18NiCrMo5, gehärtet 64 ± 2 HRC, Bronze: GSnPbBz10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Tecnorm
Description
N 081 Guide bushing with collar, bronze-plated like DIN 9831 / ISO 9448 - Guide elements
Bill of material
N081.32
Order number
N081.32
N081.32
PDF Info
Online Pdf
Tolerance
+0,015/+0,004
+0,015/+0,004
Diameter
32
32
mm
Diameter
48
48
mm
Diameter
53
53
mm
Diameter
56
56
mm
Diameter
67
67
mm
Diameter
80.0
80.0
mm
Length
26.0
26.0
mm
Height
38.5
38.5
mm
Length
12
mm
Length
93
93
mm
Length
30
30
mm
Material
Steel, 18NiCrMo5, hardened 64 ± x2 HRC bronze bB GSnP z10
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型