目錄: Stuewe
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Locking Unit Type IS4.1x280x355
Stuewe
Locking Unit Type IS
Powered by
CAD模型選擇
{stuewe/sps_typ_is/is4_1.prj},{NB=Spannsatz IS4.1x280x355-(1)},{TYP=IS4.1},{SP=1},{D=280},{D1=355},{MT=181},{PAX=1294},{L1=130},{L2=60},{L3=146},{L4=162},{V=10},{SCH=18xM16},{SA=18},{NDM=16.000},{KDM=13.546},{S1=14.000},{D2=16.000},{K=16.000},{L=120.000},{B=44.000},{LG=76.000},{DK=24.000},{T=8.000},{V1=1.600},{MA=355},{PW=94},{PN=81},{CNSMASSEXACT=38},{INFO=Info PDF},{KI=27.000},{KA=22.000},{IF=3.000},{IF1=3.000},{AR=0.000},{AR1=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 31
HELP_VARIABLE
Company
Stuewe
Description
Locking Unit Type IS Series IS4.1 - STUEWE-Locking Unit Type IS Series IS4.1
Bill of material
Locking Unit Type IS4.1x280x355
Order number
IS4.1 x 280 x 355
IS4.1 x 280 x 355
Type
IS4.1
Installation condition
tightened
untightened
tightened
untightened
Diameter
280
280
mm
Diameter
355
355
mm
Maximum transmissible torque of a shrink disc with Pax = 0
181
181
KNm
Maximum transmissible axial load of a shrink disc with Mt = 0
1294
1294
KN
Length
130
130
mm
Length
60
60
mm
Length
146
146
mm
Length
162
162
mm
Tightening bolts
18xM16
18xM16
Tightening torque of the tightening bolts
355
355
Nm
Mass
38
38
kg
Info
Info PDF
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型