目錄: Stuewe
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Locking Unit Type IS4x170x225
Stuewe
Locking Unit Type IS
Powered by
CAD模型選擇
{stuewe/sps_typ_is/is4.prj},{NB=Spannsatz IS4x170x225-(1)},{TYP=IS4},{SP=1},{D=170},{D1=225},{MT=53},{PAX=622},{L1=86},{L2=38},{L3=98},{L4=112},{V=6},{SCH=12xM14},{SA=12},{NDM=14.000},{KDM=11.546},{S1=12.000},{D2=14.000},{K=14.000},{L=80.000},{B=40.000},{LG=40.000},{DK=21.000},{T=7.000},{V1=1.400},{MA=230},{PW=113},{PN=96},{CNSMASSEXACT=11.0},{INFO=Info PDF},{KI=21.000},{KA=16.000},{IF=2x30},{IF1=2.000},{AR=R2},{AR1=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 45
HELP_VARIABLE
Company
Stuewe
Description
Locking Unit Type IS Series IS4 - STUEWE-Locking Unit Type IS Series IS4
Bill of material
Locking Unit Type IS4x170x225
Order number
IS4 x 170 x 225
IS4 x 170 x 225
Type
IS4
Installation condition
tightened
untightened
tightened
untightened
Diameter
170
170
mm
Diameter
225
225
mm
Maximum transmissible torque of a shrink disc with Pax = 0
53
53
KNm
Maximum transmissible axial load of a shrink disc with Mt = 0
622
622
KN
Length
86
86
mm
Length
38
38
mm
Length
98
98
mm
Length
112
112
mm
Tightening bolts
12xM14
12xM14
Tightening torque of the tightening bolts
230
230
Nm
Mass
11.0
11.0
kg
Info
Info PDF
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型