目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR480-6x18
StS Coupling GmbH
Shrink Disks – Shaft Couplings
Shaft Couplings
Powered by
CAD模型選擇
{sts/shrink_discs_shaft_couplings/shaft_couplings/wsr480_asmtab.prj},{NB=WSR480-6x18},{CODEX=WSR480},{SIZE=6x18},{TKN=34},{D1=6},{D2=18},{L=30},{B=21.2},{N=4},{S=M3},{TA=2},{M=0.05},{MAT=Steel, gunmetal finished},{CTN=84836020},{DSCREW=3},{LSCREW=6},{PPATH=parts/wsr480/wsr480_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
StS Coupling GmbH
Description
WSR480 - Split Shaft Coupling - with keyway
Bill of material
WSR480-6x18
ØD1xØD2
6x18
6x18
Torque
34
34
Nm
Total length
30
30
mm
Interference diameter
21.2
21.2
mm
Keyway (DIN 6885)
With keyway ✔
With keyway
Screw (ISO 4762 - 12.9)
M3
M3
Installation torque per screw
2
2
Nm
Mass
0.05
0.05
kg
Material
steel, burnished
Customs tariff number
84836020
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型