目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WK4-H/18-57-8-8
StS Coupling GmbH
Metal Bellow Couplings
Powered by
CAD模型選擇
{sts/metal_bellow_couplings/wk4_h_asmtab.prj},{NB=WK4-H/18-57-8-8},{SIZE=18},{TKN=18},{LX=57,63,72},{L=57},{A=45},{N=1},{D1=8.0},{D1MIN=8},{D1MAX=25.4},{D2=8.0},{D2MIN=8},{D2MAX=25.4},{LO=13.5},{LN=20.5},{B=47},{K=5.75},{H=17.5},{S=M5},{SX=5.000},{SL=12.000},{TA=11.0},{PPATH=parts/wk4_h/wk4_h_asmtpl.prj},{MAT1=stainless steel},{MAT2=aluminum},{CTN=84836080}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
StS Coupling GmbH
Description
WK4-H - Metal Bellow Coupling with split clamping hub
Bill of material
WK4-H/18-57-8-8
Size
18
18
Torque
18
18
Nm
Total length
57
63
72
57
63
72
mm
Outside diameter
45
45
mm
Keyway (DIN 6885)
Without keyway ✔
Without keyway
Without keyway
With keyway D1
With keyway D1
With keyway D2
With keyway D2
Keyway on both sides
Keyway on both sides
Bore diameter ØH7
mm
Enter value for D1
Bore diameter ØH7
mm
cm
inch
ft
確定
Bore diameter ØH7
mm
Enter value for D2
Bore diameter ØH7
mm
cm
inch
ft
確定
Clamping length
13.5
13.5
mm
Hub length
20.5
20.5
mm
Interference diameter
47
47
mm
Basic dimension
5.75
5.75
mm
Basic dimension
17.5
17.5
mm
Screw (ISO 4762)
M5
M5
Installation torque per screw
11.0
11.0
Nm
Mass moment of inertia
0.48
0.48
kg cm²
Mass
0.14
0.14
kg
Material for bellow
Stainless steel
Material for hub
Aluminum
Aluminum
Customs tariff number
84836080
84836080
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型