目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WK2-E/1-22-2-2
StS Coupling GmbH
Metal Bellow Couplings
Powered by
CAD模型選擇
{sts/metal_bellow_couplings/wk2_e_asmtab.prj},{NB=WK2-E/1-22-2-2},{SIZE=1},{TKN=0.1},{LX=22},{L=22},{A=10.0},{N=1},{D1=2.0},{D1MIN=2},{D1MAX=5},{D2=2.0},{D2MIN=2},{D2MAX=5},{LN=4.2},{K=2.0},{S=1 x M3},{SX=3.000},{SL=3.000},{TA=0.5},{PPATH=parts/wk2_e/wk2_e_asmtpl.prj},{MAT1=stainless steel},{MAT2=stainless steel},{CTN=84836020}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
StS Coupling GmbH
Description
WK2-E - Miniature Metal Bellow Coupling with clamping screw - stainless steel version
Bill of material
WK2-E/1-22-2-2
Size
1
1
Torque
0.1
0.1
Nm
Total length
22
22
mm
Outside diameter
10.0
10.0
mm
Keyway (DIN 6885)
Without keyway ✔
Without keyway
Bore diameter ØH7
mm
Enter value for D1
Bore diameter ØH7
mm
cm
inch
ft
確定
Bore diameter ØH7
mm
Enter value for D2
Bore diameter ØH7
mm
cm
inch
ft
確定
Hub length
4.2
4.2
mm
Basic dimension
2.0
2.0
mm
Screw (ISO 4029)
1 x M3
1 x M3
Installation torque per screw
0.5
0.5
Nm
Mass moment of inertia
0.0010
0.0010
kg cm²
Mass
0.006
0.006
kg
Material for bellow
Stainless steel
Material for hub
Stainless steel
Customs tariff number
84836020
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型