dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
3550-H7-18-1730
STRACK
01. Platten
1.1. Formplatten Standard
Powered by
CAD模型選擇
{strack/p_kat/p_01/sn120061.prj},{NB=3550-H7-18-1730-Auswerfergrundplatte},{TYP=3550},{D=18},{MAT=1730},{DICKEX=18.00},{MATX=1730},{B=247},{L=496},{B1=229},{L1=478},{D5=8.5},{D6=14},{T6=9},{DMIN=0.10},{DMAX=18.00},{NANZGW=4},{SNPRTAB=MIN},{ARTNRX=10492}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 166
HELP_VARIABLE
Company
STRACK
Description
H7 - Auswerfergrundplatte
Bill of material
3550-H7-18-1730
(TYP)
3550
3550
(D)
18
18
mm
(Mat)
1730
1730
Einbaudicke
mm
Enter value for DICKEX
Einbaudicke
mm
cm
inch
ft
確定
Material (freie Eingabe)
1730
1730
2085
2312
1730
1730
2085
2312
(B)
247
247
mm
(L)
496
496
mm
(B1)
229
229
mm
(L1)
478
478
mm
(d5)
8.5
8.5
mm
(d6)
14
14
mm
(t6)
9
9
mm
(DMIN)
0.10
0.10
mm
(DMAX)
18.00
18.00
mm
(NANZGW)
4
4
mm
Preis (Euro/1)
Euro/1
Art.-Nr.
10492
10492
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型