17000287005
SToxxparts
17 Clamping technology
17000287000
Powered by
CAD模型選擇
{stoxxparts/17_spanntechnik/17000287000/17000287000.prj},{NB=17000287005},{PREVIEW=17000287000.png},{ARTNR=17000287005},{D1=M16},{D2=65},{D4=9},{D5=15},{L1=64},{L2=25},{L3=30},{L4=5},{L5=23},{L6=12.5},{L7=22.5},{T=8.5},{SW=24},{X=1},{F=18},{MAT=Vergütungsstahl, vergütet, phosphatiert/Stahlkontermutter},{FAR=schwarz},{GEW=458},{INFO=https://api.meleven.de/out/SToxxparts/f5.71.a3.170002870009.pdf},{DEFAULTSORTATTR=34688}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
SToxxparts
Description
17000287000 - Quick plug-in coupling with radial offset compensation, screw-on flange and coupling screw
Bill of material
17000287005
Article No.
17000287005
17000287005
D1
M16
M16
mm
D2
65
65
mm
D4
9
9
mm
D5
15
15
mm
~
64
64
mm
min.
25
25
mm
L3
30
30
mm
L4
5
5
mm
L5
23
23
mm
L6
12.5
12.5
mm
L7
22.5
22.5
mm
T
8.5
8.5
mm
SW
24
24
mm
max. axis offset
1
1
mm
max. permissible tensile and pressure load
18
18
kN
Material
Vergütungsstahl, vergütet, phosphatiert/Stahlkontermutter
Color
schwarz
Weight
458
458
g
Drawing
https://api.meleven.de/out/SToxxparts/f5.71.a3.170002870009.pdf
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型