17000257001
SToxxparts
17 Clamping technology
17000257000
Powered by
CAD模型選擇
{stoxxparts/17_spanntechnik/17000257000/17000257000.prj},{NB=17000257001},{PREVIEW=17000257000.png},{ARTNR=17000257001},{NG=3},{AS=M6x35},{D1=5.5},{B1=38},{B2=6},{B3=5},{H1=154},{H2=38},{H3=12},{H4=19.5},{H5=28.5-32},{H6=30},{L1=78},{L2=89},{L3=52},{L4=11},{L5=25},{L6=6},{L7=20},{L8=32},{L9=12.5},{F1=1},{F2=1.2},{VAR__=95°},{T=80},{MAT=Stahl, galvanisch verzinkt/Kunststoffgriff},{GEW=237},{DEFAULTSORTATTR=29884}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SToxxparts
Description
17000257000 - Vertical clamp with vertical foot and safety lock, steel
Bill of material
17000257001
Article No.
17000257001
17000257001
Nominal value
3
3
pressure screw
M6x35
M6x35
mm
D1
5.5
5.5
mm
B1
38
38
mm
B2
6
6
mm
B3
5
5
mm
H1
154
154
mm
H2
38
38
mm
H3
12
12
mm
max.
19.5
19.5
mm
H5
28.5-32
28.5-32
mm
H6
30
30
mm
L1
78
78
mm
L2
89
89
mm
L3
52
52
mm
L4
11
11
mm
L5
25
25
mm
L6
6
6
mm
L7
20
20
mm
L8
32
32
mm
L9
12.5
12.5
mm
Holding force
1
1
kN
Holding force
1.2
1.2
kN
VAR__
95°
95°
max.
80
°C
Material
Stahl, galvanisch verzinkt/Kunststoffgriff
Weight
237
237
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型