05000270001
SToxxparts
05 C-Parts without standard
05000270000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000270000/05000270000.prj},{NB=05000270001},{ARTNR=05000270001},{D1=16},{D2=5.5},{L1=35},{L2=7},{L3=11},{B=15},{D=16},{S=1.5},{F1=110},{F2=220},{T=80},{MAT=Automatenstahl brüniert/Kugel aus Kugellagestahl, gehärtet/Feder aus PU},{GEW=21}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SToxxparts
Description
05000270000 - Spring loaded side thrust piece on both sides, reinforced spring force
Bill of material
05000270001
Article No.
05000270001
05000270001
+0.1
16
16
mm
D2
5.5
5.5
mm
L1
35
35
mm
L2
7
7
mm
L3
11
11
mm
B
15
15
mm
Location hole H8
16
16
mm
Stroke
1.5
1.5
mm
Spring force
110
110
N
Spring force
220
220
N
max.
80
°C
Material
Automatenstahl brüniert/Kugel aus Kugellagestahl, gehärtet/Feder aus PU
Weight
21
21
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型