目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 9337. 20
Steinel Normalien
9 Accessories
Powered by
CAD模型選擇
{steinel/zubehoer_9/sz_9337.prj},{NB=SZ 9337. 20},{BESTNR=SZ 9337. 20},{D=20},{D2=6},{D1=M 3},{DN=3.000},{P=0.500},{L=13.0},{L1=6.0},{L2=5},{MK=25},{WG=0.011},{FUNC=Blanking, Forming, Guiding}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 9337 - Holding magnet flat to screw on
Bill of material
SZ 9337. 20
Order No.
SZ 9337. 20
SZ 9337. 20
Diameter
20
20
mm
Diameter
6
6
mm
Diameter
M 3
M 3
mm
Height
13.0
13.0
mm
Height
6.0
6.0
mm
Height
5
5
mm
Minimum adhesive force
25
25
N
Weight
0.011
0.011
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型