目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST7106.32X315
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7106.prj},{NB=ST7106.32X315},{BESTNR=ST7106.32X315},{D1=32},{L=315},{L1=7},{M=8},{P=1.25},{BM=glatt, zum Einpressen, mit Gewinde beidseitig},{WG=1.986},{FUNC=Guiding, Stamping, Blanking, Forming}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 128
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7106 - Guide pillars smooth, for pouring with thread on both sides
Bill of material
ST7106.32X315
Order No.
ST7106.32X315
ST7106.32X315
Diameter
32
32
mm
Length
315
315
mm
Length
7
7
mm
Comment
smooth, to press in, with thread on both sides
Weight
1.986
1.986
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型