目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8580.16x050
Steinel Normalien
5 Springs system
Powered by
CAD模型選擇
{steinel/federelemente_5/sz_8580_asmtbl.prj},{NB=SZ 8580.16x050(M)},{IDNR=},{BESTNR=SZ 8580.16x050},{D1=16},{D2=M10},{NDM=10},{KDM=8.160},{D3=23},{L1=50},{L2=70},{H=15.5},{H1=5.5},{PPATH=sz_8580_sbl.prj},{OR=M},{WG=0.100},{FUNC=Damping. Cushioning}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 32
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 8580 - Distance and fitting unit SZ 8580
Bill of material
SZ 8580.16x050
Order No.
SZ 8580.16x050
SZ 8580.16x050
d1 h9
16
16
mm
d2
M10
M10
NDM
10
10
mm
KDM
8.160
8.160
mm
d3
23
23
mm
l1
50
50
mm
l2
70
70
mm
h
15.5
15.5
mm
h1
5.5
5.5
mm
O-Ring
with
without
with
without
Weight
0.100
0.100
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型