目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8561. 10.5
Steinel Normalien
5 Springs system
Powered by
CAD模型選擇
{steinel/federelemente_5/sz_8561.prj},{NB=SZ 8561. 10.5},{BESTNR=SZ 8561. 10.5},{D1=10.5},{D2=26},{S=4},{SN=4},{WG=0.014},{FUNC=Damping. Cushioning}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 8561 - Disc
Bill of material
SZ 8561. 10.5
Order No.
SZ 8561. 10.5
SZ 8561. 10.5
Diameter
10.5
10.5
mm
Diameter
26
26
mm
Height
4
4
mm
Weight
0.014
0.014
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型