目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ8500.063X032
Steinel Normalien
5 Springs system
Powered by
CAD模型選擇
{steinel/federelemente_5/sz_8500.prj},{NB=SZ8500.063X032},{BESTNR=SZ8500.063X032},{DA=63},{DI=17.0},{LO=32},{DB=85},{D1=90},{SN=2},{WG=0.140},{FUNC=Damping. Cushioning}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 56
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 8500 - Elastomer springs rubber spring
Bill of material
SZ8500.063X032
Order No.
SZ8500.063X032
SZ8500.063X032
Diameter
63
63
mm
Diameter
17.0
17.0
mm
Length
32
32
mm
Diameter
85
85
mm
Diameter
90
90
mm
Pieces/standard pack
2
2
Weight
0.140
0.140
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型