NHF1-6M-A
Spyraflo
Housing Flange
Acetal
Washdown Series
Powered by
CAD模型選擇
{spyraflo/housing_flange/acetal/washdown_series/nhf_a.prj},{NB=NHF1-6M-A},{SHA256=ILWqzuRmms0lZGz18Jzi8497Asy+A/jIXjZM3yM0cik=},{INAME=00011__nhf12d6m2da},{PN=NHF1-6M-A},{DESC=Housing Flange, Self Aligning, Acetal Bearing},{BT=Plain},{ALIGNMENT=Self-Aligning},{MOUNTING=Aluminum Housing Flange},{NOMID=6 mm},{IDMIN=6.02 mm},{IDMAX=6.07 mm},{MAXRL=394},{MAXS=1600},{WEIGHT=14.0},{AM=Linear, Oscillating, Rotating},{SR=Recommended surface finish: 16 RMS (.4 Ra)},{OT=Celcius -40 to 82},{FC=0.1 to 0.3},{STORAGE=Clean, dry},{MAINTENANCE=Maintenance free},{WEBPAGE=http://www.spyraflo.com/products/housing-flange-self-aligning-acetal-bearing/nhf1-6m-a}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Spyraflo
Description
NHF-A
Bill of material
NHF1-6M-A
Part Number
NHF1-6M-A
NHF1-6M-A
Description
Housing Flange, Self Aligning, Acetal Bearing
Bearing Type
Plain
Alignment
Self-Aligning
Mounting
Aluminum Housing Flange
Nominal ID
6 mm
6 mm
ID Minimum
6.02 mm
6.02 mm
ID Maximum
6.07 mm
6.07 mm
Max Radial Load
394
394
N
Max Speed
1600
1600
rpm
Weight
14.0
14.0
g
Allowable Motions
Linear, Oscillating, Rotating
Shaft Requirements
Recommended surface finish: 16 RMS (.4 Ra)
Operating Temperature
Celcius -40 to 82
°
Friction Coefficient
0.1 to 0.3
µ
Storage
Clean, dry
Maintenance
Maintenance free
Webpage
http://www.spyraflo.com/products/housing-flange-self-aligning-acetal-bearing/nhf1-6m-a
Previews
3D
2D
下載CAD模型
生成CAD模型