目錄: SNT
Created: 29.01.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
SNT
ACLE111B-C100-CC 12 V + brake-ETA-RH
SNT
Linears actuators
Eco serie ACLE-ACLI
Powered by
CAD模型選擇
{snt_tm/lin_act/acle_acli/bsa11_asmtab.prj},{NB=ACLE111B-C100-CC 12 V + brake-ETA-RH},{IDNR=BSA 11},{CORSA=100},{MOTORE=6},{FC=3},{RHLH=1},{ROT=0},{SP=2},{FA=4},{PPATH=bsa11/bsa11_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SNT
Description
ACLE111B - Linear actuators
Bill of material
ACLE111B-C100-CC 12 V + brake-ETA-RH
Partnumber Linear Mech
BSA 11..C100CC 24 V. RH. BA.
Partnumber SNT
ACLE111B-C100-CC 12 V + brake-ETA-RH
mm
Stroke
C100
C150
C200
C250
C300
C400
C500
C100
C150
C200
C250
C300
C400
C500
Motor type
DC motor with BRAKE
1-phase motor with BRAKE
3-phase motor with BRAKE
DC motor with BRAKE
1-phase motor with BRAKE
3-phase motor with BRAKE
Magnetic stroke end switches
No
FCM
No
FCM
Motor mounting
Right
Left
Right
Left
Attachment position
Standard
RPT 90
Standard
RPT 90
Rear bracket
No
Yes
No
Yes
Front attachment
ETA
EP
CAV
ROT
ETA
EP
CAV
ROT
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型