VSR8-4-FG-D-3V
SMC Corporation
方向控制阀
电磁阀
先导式4/5通电磁阀
VSS/VSR8-4 Conforms to ISO 15407-2 Standard 5 Port Solenoid Valve/Plug-in Type
Manifold Base
Powered by
CAD模型選擇
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/vss_vsr8_4/manifold_base/vs_8-4_valve.prj},{NB=VSR8-4-FG-D-3V},{SEAL=R},{SIZE=Size 26 mm},{ACTUATION=FG},{SOLENOIDS=D},{VOLTAGE=3},{SUPPRESSOR=},{OVERRIDE=},{PILOT=},{CE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
SMC Corporation
描述
VSS/VSR8-4 - Valve/For Manifold Mounting
明细表
VSR8-4-FG-D-3V
Seal type
(R) Rubber
(S) Metal
(R) Rubber
(S) Metal
Size
Size 26 mm
Type of actuation
(FG) 2-position
(FHG) 3-position closed center
(FJG) 3-position exhaust center
(FIG) 3-position pressure center
(FDAG) 4-position dual 3-port (N.C. + N.C.)
(FDBG) 4-position dual 3-port (N.O. + N.O.)
(FDCG) 4-position dual 3-port (N.C. + N.O.)
(FG) 2-position
(FHG) 3-position closed center
(FJG) 3-position exhaust center
(FIG) 3-position pressure center
(FDAG) 4-position dual 3-port (N.C. + N.C.)
(FDBG) 4-position dual 3-port (N.O. + N.O.)
(FDCG) 4-position dual 3-port (N.C. + N.O.)
Number of solenoids
(D) Double
(S) Single
(D) Double
(S) Single
Rated voltage
(3) 24VDC
(4) 12VDC
(3) 24VDC
(4) 12VDC
Light/surge voltage suppressor
(-) None
(Z) With indicator light / surge voltage suppressor
(-) None
(Z) With indicator light / surge voltage suppressor
Manual override
(-) Push type
(B) Locking type (Tool required)
(-) Push type
(B) Locking type (Tool required)
Internal/External pilot
(-) Internal pilot
(R) External pilot
(-) Internal pilot
(R) External pilot
CE compliant
(-) None
(Q) CE compliant
(-) None
(Q) CE compliant
Previews
3D
2D
下載CAD模型
生成CAD模型