VV8011-02-FD0-W1
SMC Corporation
方向控制阀
电磁阀
先导式4/5通电磁阀
VSS/VSR8-4 Conforms to ISO 15407-2 Standard 5 Port Solenoid Valve/Plug-in Type
Manifold Assembly
Powered by
CAD模型選擇
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/vss_vsr8_4/manifold_assembly/vv801_f_asmtab.prj},{NB=VV8011-02-FD0-W1_2_D_S},{SIZE=(01) Size 26 mm},{VS=1},{PORT=02},{THREAD=},{KIT=FD0},{CPOS=S},{OPTION1=},{OPTION2=},{CE=},{WIRING=D},{VV=Valve SPEC=>},{SEAL=R},{VOLTAGE=3},{SUPPRESSOR=},{OVERRIDE=},{PILOT=},{NO1=2},{NO2=},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{NO16=},{PPATH=../vv801_f/assembly/vv801_f_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
SMC Corporation
描述
VV801_F - F Kit/D-sub Connector
明细表
VV8011-02-FD0-W1
Size
(01) Size 26 mm
Stations
Maximum available number of solenoids
2
Cylinder port size
(02) Side ported 1/4
(03) Side ported 3/8
(02B) Bottom ported 1/4
(02) Side ported 1/4
(03) Side ported 3/8
(02B) Bottom ported 1/4
Thread type
(-) Rc
(F) G
(T) NPTF
(-) Rc
(F) G
(T) NPTF
Kit type/Electrical entry/Cable length
(FD0) D-sub connector (25P) without cable
(FD1) D-sub connector (25P) with 1.5 m cable
(FD2) D-sub connector (25P) with 3.0 m cable
(FD3) D-sub connector (25P) with 5.0 m cable
(FD0) D-sub connector (25P) without cable
(FD1) D-sub connector (25P) with 1.5 m cable
(FD2) D-sub connector (25P) with 3.0 m cable
(FD3) D-sub connector (25P) with 5.0 m cable
Connector entry direction
(S) Horizontal
(U) Top direction
(S) Horizontal
(U) Top direction
Special wiring specifications
(-) None
(K) Special wiring specifications (Except double wiring)
(-) None
(K) Special wiring specifications (Except double wiring)
Pilot type
(-) None
(S) Direct exhaust with built-in silencer
(R) External pilot
(RS) External pilot/Direct exhaust with built-in silencer
(-) None
(S) Direct exhaust with built-in silencer
(R) External pilot
(RS) External pilot/Direct exhaust with built-in silencer
CE compliant
(-) None
(Q) CE compliant
(-) None
(Q) CE compliant
Wiring type
(D) All double wiring
(D) All double wiring
VV
Valve SPEC=>
Seal
(R) Rubber
(S) Metal
(R) Rubber
(S) Metal
Coil voltage
(3) 24VDC
(4) 12VDC
(3) 24VDC
(4) 12VDC
Light/surge voltage suppressor
(-) None
(Z) With indicator light/surge voltage suppressor
(-) None
(Z) With indicator light/surge voltage suppressor
Manual override
(-) Push type
(B) Locking type (Tool required)
(-) Push type
(B) Locking type (Tool required)
Internal/External pilot
(-) Internal pilot
(-) Internal pilot
Station 1
(FG-D) 2-position/double solenoids
(FHG) 3-position closed center/double solenoids
(FJG) 3-position exhaust center/double solenoids
(FIG) 3-position pressure center/double solenoids
(FDAG) 4-position dual 3-port (N.C. + N.C.)/double solenoids
(FDBG) 4-position dual 3-port (N.O. + N.O.)/double solenoids
(FDCG) 4-position dual 3-port (N.C. + N.O.)/double solenoids
(Y) Blanking plate/double solenoids
(FG-D) 2-position/double solenoids
(FHG) 3-position closed center/double solenoids
(FJG) 3-position exhaust center/double solenoids
(FIG) 3-position pressure center/double solenoids
(FDAG) 4-position dual 3-port (N.C. + N.C.)/double solenoids
(FDBG) 4-position dual 3-port (N.O. + N.O.)/double solenoids
(FDCG) 4-position dual 3-port (N.C. + N.O.)/double solenoids
(Y) Blanking plate/double solenoids
Station 2
N/A
N/A
Station 3
N/A
N/A
Station 4
N/A
N/A
Station 5
N/A
N/A
Station 6
N/A
N/A
Station 7
N/A
N/A
Station 8
N/A
N/A
Station 9
N/A
N/A
Station 10
N/A
N/A
Station 11
N/A
N/A
Station 12
N/A
N/A
Station 13
N/A
N/A
Station 14
N/A
N/A
Station 15
N/A
N/A
Station 16
N/A
N/A
Judgement of solenoids number
In allowable range
Comment
-
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型