NCMW106-0050
SMC Corporation
执行元件
英寸尺寸气缸
NCM Stainless Steel Body Cylinders
Powered by
CAD模型選擇
{smc_jp/actuator/inch_size_cylinder/ncm/ncmw_asmtab.prj},{NB=NCMW106-0050(0_0_0)},{BORE=(106) 1-1/16\"},{BOREX=106},{MOUNT=(W) Double rod},{MOUNTX=W},{MAGNET=},{AUTOSW=},{LEAD=},{NUMBER=},{STROKE=0.5},{POS=0},{STOP=0},{BUMPER=},{BOOT=},{OPTION=},{THREAD=0},{JMMODEL=JM-03},{MJMMODEL=JM-08},{PPATH=ncmw/assembly/ncmw_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
公司
SMC Corporation
描述
NCMW/NCDMW - Air Cylinder: Standard, Double Acting, Double Rod
明细表
NCMW106-0050
Bore size
(106) 1-1/16"
(106) 1-1/16"
Mounting
(W) Double rod
Built-in magnet
(-) None
(D) Built-in magnet with auto switch
(-) None
(D) Built-in magnet with auto switch
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Stroke
英寸
Position
英寸
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Bumper
(-) Without bumper
(C) Bumper
(-) Without bumper
(C) Bumper
Rod boot
(-) None
(J) Nylon tarpaulin
(K) Heat resistant tarpaulin
(-) None
(J) Nylon tarpaulin
(K) Heat resistant tarpaulin
Option
(-) None
(-XB6) High temperature
(-XB7) Low temperature
(-XB9) Low speed
(-) None
(-XB6) High temperature
(-XB7) Low temperature
(-XB9) Low speed
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型