LEFS25S2H-50
SMC
Electrical actuators
LE Electrical Actuators
LEF Electric Actuator Slider Type
Powered by
CAD模型選擇
{smc/electrical_actuators/le/lef/lefs_ac_asmtab.prj},{NB=LEFS25S2H-50(0_0_0)},{ACCURACY=},{SIZE=25},{DIRECTION=},{MOTOR=S2},{LEAD=H},{STROKE=50},{POS=0},{STOP=0},{STDSTROKE=50,100,150,200,250,300,350,400,450,500,550,600,650,700,750,800},{SMIN=50},{SMAX=800},{OPTION=},{BRACKET=},{GREASE=},{HOLE=},{CABLE=},{LENGTH=},{DRIVER=},{IO=},{THREAD=0},{LA=52},{EA=120},{LB1=169.0},{LB2=209.0},{LC=10},{PPATH=lefs_ac/assembly/lefs_ac_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
LEFS_AC - Electric Actuator Slider Type Ball Screw Drive AC Servo
Bill of material
LEFS25S2H-50
Accuracy
(-) Basic type
(H) High precision type
(-) Basic type
(H) High precision type
Size
25
25
mm
Motor mounting direction
(-) Straight
(R) Right
(L) Left
(-) Straight
(R) Right
(L) Left
Motor type
(S2) AC Servomotor (Incremental encoder) 100W
(S6) AC Servomotor (Absolute encoder) 100W
(T6) AC Servomotor (Absolute encoder) 100W
(V6) AC Servomotor (Absolute encoder) 100W
(S2) AC Servomotor (Incremental encoder) 100W
(S6) AC Servomotor (Absolute encoder) 100W
(T6) AC Servomotor (Absolute encoder) 100W
(V6) AC Servomotor (Absolute encoder) 100W
Ball screw lead
(H) 20mm
(A) 12mm
(B) 6mm
(H) 20mm
(A) 12mm
(B) 6mm
Stroke
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
650.000
700.000
750.000
800.000
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
650.000
700.000
750.000
800.000
mm
Table position
mm
Enter value for POS
Table position
mm
cm
inch
ft
確定
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Motor option
(-) Without lock
(B) With lock
(-) Without lock
(B) With lock
Auto switch compatibility
(-) None
(C) With 1 Pc. (Included)
(-) None
(C) With 1 Pc. (Included)
Grease application (Seal band part)
(-) With
(N) Without (Roller specification)
(-) With
(N) Without (Roller specification)
Positioning pin hole
(-) Housing B bottom
(K) Body bottom 2 locations
(-) Housing B bottom
(K) Body bottom 2 locations
Actuator cable type
(-) Without cable
(S) Standard cable
(R) Robotic cable (Flexible cable)
(-) Without cable
(S) Standard cable
(R) Robotic cable (Flexible cable)
Actuator cable length
(-) Without cable
(-) Without cable
Driver type
N/A
N/A
I/O connector
N/A
N/A
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型