EQFS25HH-50-B5
SMC
Electrical actuators
EQFS_H e-Actuator Easy to Operate Integrated Controller/Slider Type
Powered by
CAD模型選擇
{smc/electrical_actuators/eqfs_h/eqfs_h_asmtab.prj},{NB=EQFS25HH-50-B5(0_0)},{SIZE=25},{DIRECTION=},{MOTOR=(H) Battery-less absolute (Step motor 24 VDC)},{LEAD=H},{STROKE=50},{POS=0},{STDSTROKE=50,100,150,200,250,300,350,400,450,500,550,600,650,700,750,800},{OPTION=},{GREASE=},{CONTROLLER=(B) Integrated controller},{INTPUT=5},{THREAD=0},{PPATH=assembly/eqfs_h_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
SMC
Description
EQFS_H - e-Actuator Easy to Operate Integrated Controller/Slider Type
Bill of material
EQFS25HH-50-B5
Size
25
25
mm
Motor mounting position
(-) In-line motor type
(R) Right side parallel
(L) Left side parallel
(-) In-line motor type
(R) Right side parallel
(L) Left side parallel
Motor type
(H) Battery-less absolute (Step motor 24 VDC)
Lead
(H) 20mm
(A) 12mm
(B) 6mm
(C) 3mm
(H) 20mm
(A) 12mm
(B) 6mm
(C) 3mm
Stroke
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
650.000
700.000
750.000
800.000
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
650.000
700.000
750.000
800.000
mm
Table position
mm
Enter value for POS
Table position
mm
cm
inch
ft
確定
Motor option
(-) Without lock
(B) With lock
(-) Without lock
(B) With lock
Grease application (Seal band part)
(-) With
(N) Without (Roller specification)
(-) With
(N) Without (Roller specification)
Controller position
(B) Integrated controller
Parallel input
(5) NPN
(6) PNP
(5) NPN
(6) PNP
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型