??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
M-5L - Elbow
Bill of material
M-5L
T
M5x0.8
Model
M-5L
A
13 mm
B
6.8 mm
C
8.5 mm
D
5 mm
E
7 mm
F
7 mm
Mass
4.2 g
Previews
3D
尺寸
2D
下載CAD模型