LQ1R62-F
SMC
bp4_air_line_equipment
fittings_and_tubing
LQ1 Fluoropolymer Fittings Hyper Fitting
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/lq1/lq1r-f.prj},{NB=LQ1R62-F},{GUI=LQ1R62-F*-*},{MODEL1=LQ1R62-F},{THREAD1=},{PACKAGING=},{SIZE=6},{OD=19},{ODX=19.000},{DX=0.000},{THREAD=3/4},{MP=26.441},{B=8},{E=39.5},{F=18},{G=36},{H=36},{L1=69.5},{L2=42.5},{M=49.0},{Y=36.0},{LH6=0.000},{DV3=21.500},{DV4=31.500},{DV5=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 57
HELP_VARIABLE
Company
SMC
Description
LQ1R-F - Female Run Tee
Bill of material
LQ1R62-F
GUI
LQ1R62-F*-*
LQ1R62-F*-*
Model
LQ1R62-F
LQ1R62-F
Thread type
(-) R, Rc
(N) NPT
(-) R, Rc
(N) NPT
Packaging
(-) Clean packaging equivalent to ISO Class 5
(1) Standard packaging equivalent to ISO Class 7
(-) Clean packaging equivalent to ISO Class 5
(1) Standard packaging equivalent to ISO Class 7
Applicable tubing O.D.
19
19
Connection threads R/NPT
3/4
3/4
B
8
8
mm
E
39.5
39.5
mm
F
18
18
mm
G
36
36
mm
H
36
36
mm
L1
69.5
69.5
mm
L2
42.5
42.5
mm
M
49.0
49.0
mm
Y
36.0
36.0
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型