LQ1P61
SMC
bp4_air_line_equipment
fittings_and_tubing
LQ1 Fluoropolymer Fittings Hyper Fitting
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/lq1/lq1p_asmtab.prj},{NB=LQ1P61},{GUI=LQ1P61**-*},{DIFDIA=},{PACKAGING=},{MODEL1=LQ1P61},{SIZE=6},{OD=25},{ODX=25.000},{E=39.5},{H=36},{J=10},{K=48.5},{L1=58.5},{L2=133.0},{M=49.0},{T=10},{W1=51},{W2=55},{A1=28.000},{A2=3.000},{A3=40.500},{A4=16.000},{A5=48.000},{A6=45.000},{A7=1.000},{A8=45.800},{A9=27.500},{R1=3.000},{R2=1.500},{B1=2.100},{B2=6.000},{PPATH=lq1p/assembly/lq1p_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
Company
SMC
Description
LQ1P - Panel Mount Union
Bill of material
LQ1P61
GUI
LQ1P61**-*
LQ1P61**-*
Model
LQ1P61
LQ1P61
Different diameter(B Side)
(-) Metric:25 x 22
(62) Metric:19 x 16
(6A) Inch:1 x 7/8
(6B) Inch:3/4 x 5/8
(-) Metric:25 x 22
(62) Metric:19 x 16
(6A) Inch:1 x 7/8
(6B) Inch:3/4 x 5/8
Packaging
(-) Clean packaging equivalent to ISO Class 5
(1) Standard packaging equivalent to ISO Class 7
(-) Clean packaging equivalent to ISO Class 5
(1) Standard packaging equivalent to ISO Class 7
Applicable tubing O.D.
25
25
E
39.5
39.5
mm
H
36
36
mm
J
10
10
mm
K
48.5
48.5
mm
L1
58.5
58.5
mm
L2
133.0
133.0
mm
M
49.0
49.0
mm
T
10
10
mm
W1
51
51
mm
W2
55
55
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型