LQ1L62-M
SMC
bp4_air_line_equipment
fittings_and_tubing
LQ1 Fluoropolymer Fittings Hyper Fitting
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/lq1/lq1l-m.prj},{NB=LQ1L62-M},{GUI=LQ1L62-M*-*},{MODEL1=LQ1L62-M},{THREAD1=},{PACKAGING=},{SIZE=6},{OD=19},{ODX=19.000},{THREAD=3/4},{MP=26.441},{A=35.0},{E=39.5},{H=36},{L1=68.5},{L2=46.0},{M=49.0},{LV1=18.480},{LH1=27.000},{LV2=1.000},{LH2=33.500},{LV3=1.520},{LH3=30.000},{R=3},{TL=16.00},{ANG=45},{LH4=3},{LH5=6.00},{LH6=34.50},{LH7=2.00},{LV4=23.50},{LV5=21.50},{LV6=8.00},{LV7=0.000},{A1=0.000},{A2=0.000},{A3=0.000},{A4=0.000},{A5=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 74
HELP_VARIABLE
Company
SMC
Description
LQ1L-M - Male Elbow
Bill of material
LQ1L62-M
GUI
LQ1L62-M*-*
LQ1L62-M*-*
Model
LQ1L62-M
LQ1L62-M
Thread type
(-) R, Rc
(N) NPT
(-) R, Rc
(N) NPT
Packaging
(-) Clean packaging equivalent to ISO Class 5
(1) Standard packaging equivalent to ISO Class 7
(-) Clean packaging equivalent to ISO Class 5
(1) Standard packaging equivalent to ISO Class 7
Applicable tubing O.D.
19
19
Connection threads R/NPT
3/4
3/4
A
35.0
35.0
mm
E
39.5
39.5
mm
H
36
36
mm
L1
68.5
68.5
mm
L2
46.0
46.0
mm
M
49.0
49.0
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型