KQ2Y09-02AP
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:R (Face Seal)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_9/kq2y_mrt_fs_inch.prj},{NB=KQ2Y09-02AP},{GUI=KQ2Y09-02*P},{OD=5/16},{T=1/4},{MATERIAL=A},{H=17},{D1=13.2},{D2=12},{L1=18.2},{L2=22.4},{L3=18.2},{A=33.0},{M=14.2},{EA1=26.3},{EA2=18.3},{MBS=6.0},{CNSMASSEXACT=15.6},{DX=10.000},{HL=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
SMC
Description
KQ2Y (Inch) - Male Run Tee (Face Seal)
Bill of material
KQ2Y09-02AP
GUI
KQ2Y09-02*P
KQ2Y09-02*P
Applicable tubing O.D.(inch)
5/16
5/16
Connection thread
1/4
1/4
Model
KQ2Y09-02AP
KQ2Y09-02AP
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
Width across flats
17
17
mm
D1
13.2
13.2
mm
D2
12
12
mm
L1
18.2
18.2
mm
L2
22.4
22.4
mm
L3
18.2
18.2
mm
A
33.0
33.0
mm
M
14.2
14.2
mm
Effective area Nylon
26.3
26.3
mm^2
Effective area Urethane
18.3
18.3
mm^2
Min.bore size
6.0
6.0
mm
Mass
15.6
15.6
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型