KQ2H09-01AP
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:R (Face Seal)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_9/kq2h_mc_fs_inch.prj},{NB=KQ2H09-01AP},{GUI=KQ2H09-01*P},{OD=5/16},{T=1/8},{MATERIAL=A},{H=14},{D=13.0},{L=21.1},{A=15.9},{M=14.2},{EA1=26.1},{EA2=18.0},{MBS=6.0},{CNSMASSEXACT=11.8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
SMC
Description
KQ2H (Inch) - Male Connector (Face Seal)
Bill of material
KQ2H09-01AP
GUI
KQ2H09-01*P
KQ2H09-01*P
Applicable tubing O.D.(inch)
5/16
5/16
Connection thread
1/8
1/8
Model
KQ2H09-01AP
KQ2H09-01AP
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
Width across flats
14
14
mm
D
13.0
13.0
mm
L
21.1
21.1
mm
A
15.9
15.9
mm
M
14.2
14.2
mm
Effective area Nylon
26.1
26.1
mm^2
Effective area Urethane
18.0
18.0
mm^2
Min.bore size
6.0
6.0
mm
Mass
11.8
11.8
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型